
Brand: OHIO BRASS
Catalog ID: S210043H2070
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S210043H2070
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
40
Shed Style
Alternating
Strength Rating - Ultimate
47209 lb
Tensile Strength
210kN, 7/8 IN (22 MM)
Tensile Strength - Routine
105 kN
UPC
096359444381
Diameter - Shed(s)
Major: 4.75 IN, Minor: 3.53 IN
Length - Effective
58.27 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
43.6 IN (1107 MM)
Creep and Leakage Distance
128 IN (3264 MM)
Flashover Voltage - 60 Hz Dry
465 kV
Flashover Voltage - 60 Hz Wet
440 kV
Voltage Rating
Withstand Voltage - 60 Hz Wet
270
Withstand Voltage - Lightning Impulse (Negative)
730 kV
Withstand Voltage - Lightning Impulse (Positive)
740 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
47209 lb
Tensile Strength
210kN, 7/8 IN (22 MM)
Tensile Strength - Routine
105 kN
Number of Sheds
40