text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S120064S0000

120Kn Standard leak, Eye Eye

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Chain Eye
    Fitting - Live Line End Chain Eye
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 60
    Shed Style Uniform
    Strength Rating - Ultimate 26977 lb
    Tensile Strength 120kN, 5/8 IN (16 MM)
    Tensile Strength - Routine 60 kN

    Dimensions

    Diameter - Shed(s) 2.9 IN (74 MM)
    Length - Effective 78.14 in
    Rod Diameter 0.625
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 64.7 IN (1644 MM)
    Creep and Leakage Distance 165 IN (4191 MM)
    Critical Impulse Flashover (CIFO) - Negative 940 kV
    Critical Impulse Flashover (CIFO) - Positive 930 kV
    Flashover Voltage - 60 Hz Dry 660 kV
    Flashover Voltage - 60 Hz Wet 615 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 405 kV
    Withstand Voltage - Lightning Impulse (Negative) 1075 kV
    Withstand Voltage - Lightning Impulse (Positive) 1065 kV

    Resources/Downloads