Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120049SA070

120Kn Standard leak, 16mm Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
IEC Socket
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
46
Shed Style
Uniform
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
UPC
096359679882

Dimensions

Diameter - Shed(s)
2.9 IN (74 MM)
Length - Effective
59.35 in
Rod Diameter
0.625
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
49.6 IN (1260 MM)
Creep and Leakage Distance
127 IN (3226 MM)
Critical Impulse Flashover (CIFO) - Negative
720 kV
Critical Impulse Flashover (CIFO) - Positive
720 kV
Flashover Voltage - 60 Hz Dry
520 kV
Flashover Voltage - 60 Hz Wet
490 kV
Voltage Rating
138/161 kV
Withstand Voltage - 60 Hz Wet
310 kV
Withstand Voltage - Lightning Impulse (Negative)
825 kV
Withstand Voltage - Lightning Impulse (Positive)
830 kV