Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030021S3010

30kip Standard leak, Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
20
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359709756

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
32.13 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
21.5 IN (547 MM)
Creep and Leakage Distance
55 IN (1397 MM)
Critical Impulse Flashover (CIFO) - Negative
300 kV
Critical Impulse Flashover (CIFO) - Positive
315 kV
Flashover Voltage - 60 Hz Dry
220 kV
Flashover Voltage - 60 Hz Wet
210 kV
Voltage Rating
69/115 kV
Withstand Voltage - 60 Hz Wet
135 kV
Withstand Voltage - Lightning Impulse (Negative)
350 kV
Withstand Voltage - Lightning Impulse (Positive)
370 kV