Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030097S4040

30kip Standard leak, Sq Clevis, Sq Clevis

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
ANSI Strait Clevis
Fitting - Live Line End
ANSI Strait Clevis
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
90
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
108.9 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
97.1 IN (2467 MM)
Creep and Leakage Distance
248 IN (6287 MM)
Critical Impulse Flashover (CIFO) - Negative
1390 kV
Critical Impulse Flashover (CIFO) - Positive
1360 kV
Flashover Voltage - 60 Hz Dry
945 kV
Flashover Voltage - 60 Hz Wet
865 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
600 kV
Withstand Voltage - Lightning Impulse (Negative)
1580 kV
Withstand Voltage - Lightning Impulse (Positive)
1550 kV