HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025060S0000

25kip Standard leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
56
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359443421

Dimensions

Diameter - Shed(s)
2.9 IN
Dimensions
74.84 in x 2.75 in x 2.75 in
Height
2.75 in
Length
74.84 in
Length - Effective
73.82 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
10.5 lb
Width
2.75 in

Electrical Ratings

Arc Distance - Dry
60.4 IN (1534 MM)
Creep and Leakage Distance
154 IN (3912 MM)
Critical Impulse Flashover (CIFO) - Negative
875 kV
Critical Impulse Flashover (CIFO) - Positive
870 kV
Flashover Voltage - 60 Hz Dry
625 kV
Flashover Voltage - 60 Hz Wet
580 kV
Withstand Voltage - 60 Hz Wet
375 kV
Withstand Voltage - Lightning Impulse (Negative)
1005 kV
Withstand Voltage - Lightning Impulse (Positive)
1000 kV