HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025064S0000

25kip Standard leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
60
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359484332

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
78.14 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
64.7 IN (1644 MM)
Creep and Leakage Distance
165 IN (4191 MM)
Critical Impulse Flashover (CIFO) - Negative
940 kV
Critical Impulse Flashover (CIFO) - Positive
930 kV
Flashover Voltage - 60 Hz Dry
660 kV
Flashover Voltage - 60 Hz Wet
615 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
405 kV
Withstand Voltage - Lightning Impulse (Negative)
1075 kV
Withstand Voltage - Lightning Impulse (Positive)
1065 kV