HPS_ID_SX-2000_PRODIMAGE
* Representative image
HPS_ID_SX-2000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025062S2000

25kip Standard leak, Y Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
58
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359679172

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
75.96 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
62.6 IN (1589 MM)
Creep and Leakage Distance
160 IN (4051 MM)
Critical Impulse Flashover (CIFO) - Negative
905 kV
Critical Impulse Flashover (CIFO) - Positive
900 kV
Flashover Voltage - 60 Hz Dry
645 kV
Flashover Voltage - 60 Hz Wet
595 kV
Withstand Voltage - 60 Hz Wet
390 kV
Withstand Voltage - Lightning Impulse (Negative)
1035 kV
Withstand Voltage - Lightning Impulse (Positive)
1030 kV