HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025034S2010

25kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
32
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359679028

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
46.26 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
34.5 IN (876 MM)
Creep and Leakage Distance
88 IN (2235 MM)
Critical Impulse Flashover (CIFO) - Negative
495 kV
Critical Impulse Flashover (CIFO) - Positive
505 kV
Flashover Voltage - 60 Hz Dry
360 kV
Flashover Voltage - 60 Hz Wet
345 kV
Withstand Voltage - 60 Hz Wet
215 kV
Withstand Voltage - Lightning Impulse (Negative)
585 kV
Withstand Voltage - Lightning Impulse (Positive)
600 kV