HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025073S2010

25kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
68
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359446651

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
85.14 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
73.4 IN (1863 MM)
Creep and Leakage Distance
187 IN (4750 MM)
Critical Impulse Flashover (CIFO) - Negative
1060 kV
Critical Impulse Flashover (CIFO) - Positive
1050 kV
Flashover Voltage - 60 Hz Dry
735 kV
Flashover Voltage - 60 Hz Wet
685 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
455 kV
Withstand Voltage - Lightning Impulse (Negative)
1210 kV
Withstand Voltage - Lightning Impulse (Positive)
1200 kV