Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030030S0010

30kip Standard leak, Eye Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
28
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359714507

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
41.96 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
30.2 IN (766 MM)
Creep and Leakage Distance
77 IN (1956 MM)
Critical Impulse Flashover (CIFO) - Negative
430 kV
Critical Impulse Flashover (CIFO) - Positive
445 kV
Flashover Voltage - 60 Hz Dry
315 kV
Flashover Voltage - 60 Hz Wet
305 kV
Withstand Voltage - 60 Hz Wet
190 kV
Withstand Voltage - Lightning Impulse (Negative)
510 kV
Withstand Voltage - Lightning Impulse (Positive)
525 kV