Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030064S0010

30kip Standard leak, Eye Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
60
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359603214

Dimensions

Diameter - Shed(s)
2.9 IN
Dimensions
77.55 in x 2.75 in x 2.75 in
Height
2.75 in
Length
77.55 in
Length - Effective
76.52 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
10.4 lb
Width
2.75 in

Electrical Ratings

Arc Distance - Dry
64.7 IN (1644 MM)
Creep and Leakage Distance
165 IN (4191 MM)
Critical Impulse Flashover (CIFO) - Negative
940 kV
Critical Impulse Flashover (CIFO) - Positive
930 kV
Flashover Voltage - 60 Hz Dry
660 kV
Flashover Voltage - 60 Hz Wet
615 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
405 kV
Withstand Voltage - Lightning Impulse (Negative)
1075 kV
Withstand Voltage - Lightning Impulse (Positive)
1065 kV