HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030060S2010

30kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
56
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359443797

Dimensions

Diameter - Shed(s)
2.9 IN
Dimensions
73.27 in x 2.89 in x 4.75 in
Height
4.75 in
Length
73.27 in
Length - Effective
72.18 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
10 lb
Width
2.89 in

Electrical Ratings

Arc Distance - Dry
60.4 IN (1534 MM)
Creep and Leakage Distance
154 IN (3912 MM)
Critical Impulse Flashover (CIFO) - Negative
875 kV
Critical Impulse Flashover (CIFO) - Positive
870 kV
Flashover Voltage - 60 Hz Dry
625 kV
Flashover Voltage - 60 Hz Wet
580 kV
Withstand Voltage - 60 Hz Wet
375 kV
Withstand Voltage - Lightning Impulse (Negative)
1005 kV
Withstand Voltage - Lightning Impulse (Positive)
1000 kV