Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050043S2020

50kip Standard leak, Y Y

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Y-Clevis
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
40
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs

Dimensions

Diameter - Shed(s)
3.1 IN
Length - Effective
58.7 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
43.1 IN (1095 MM)
Creep and Leakage Distance
110 IN (2794 MM)
Critical Impulse Flashover (CIFO) - Negative
625 kV
Critical Impulse Flashover (CIFO) - Positive
630 kV
Flashover Voltage - 60 Hz Dry
460 kV
Flashover Voltage - 60 Hz Wet
435 kV
Withstand Voltage - 60 Hz Wet
270 kV
Withstand Voltage - Lightning Impulse (Negative)
725 kV
Withstand Voltage - Lightning Impulse (Positive)
730 kV