text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025084S001A

25kip Standard leak, Eye Ball w/ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Chain Eye
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 78
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 95.96 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 84.2 IN (2138 MM)
    Creep and Leakage Distance 215 IN (5448 MM)
    Critical Impulse Flashover (CIFO) - Negative 1210 kV
    Critical Impulse Flashover (CIFO) - Positive 1195 kV
    Flashover Voltage - 60 Hz Dry 825 kV
    Flashover Voltage - 60 Hz Wet 755 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 525 kV
    Withstand Voltage - Lightning Impulse (Negative) 1365 kV
    Withstand Voltage - Lightning Impulse (Positive) 1350 kV