HPS_ID_SX-S201A_PRODIMAGE
* Representative image
HPS_ID_SX-S201A_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025077S201A

25kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
72
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359456315

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
89.46 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
77.7 IN (1973 MM)
Creep and Leakage Distance
198 IN (5029 MM)
Critical Impulse Flashover (CIFO) - Negative
1120 kV
Critical Impulse Flashover (CIFO) - Positive
1105 kV
Flashover Voltage - 60 Hz Dry
770 kV
Flashover Voltage - 60 Hz Wet
710 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
485 kV
Withstand Voltage - Lightning Impulse (Negative)
1265 kV
Withstand Voltage - Lightning Impulse (Positive)
1250 kV