HPS_ID_SX-S201B_PRODIMAGE
* Representative image
HPS_ID_SX-S201B_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025099S201B

25kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
92
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359710486

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
111.06 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
99.3 IN (2522 MM)
Creep and Leakage Distance
253 IN (6426 MM)
Critical Impulse Flashover (CIFO) - Negative
1415 kV
Critical Impulse Flashover (CIFO) - Positive
1395 kV
Flashover Voltage - 60 Hz Dry
940 kV
Flashover Voltage - 60 Hz Wet
855 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
615 kV
Withstand Voltage - Lightning Impulse (Negative)
1580 kV
Withstand Voltage - Lightning Impulse (Positive)
1555 kV