HPS_ID_SX-S201C_PRODIMAGE
* Representative image
HPS_ID_SX-S201C_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050105S201C

50kip Standard leak, Socket Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
98
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359584988

Dimensions

Diameter - Shed(s)
3.1 IN
Length - Effective
119.94 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
105.8 IN (2686 MM)
Creep and Leakage Distance
270 IN (6845 MM)
Critical Impulse Flashover (CIFO) - Negative
1505 kV
Critical Impulse Flashover (CIFO) - Positive
1475 kV
Flashover Voltage - 60 Hz Dry
975 kV
Flashover Voltage - 60 Hz Wet
885 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
655 kV
Withstand Voltage - Lightning Impulse (Negative)
1675 kV
Withstand Voltage - Lightning Impulse (Positive)
1640 kV