text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025094S2010

25kip Standard leak, Y Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 88
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs
    UPC 096359443568

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 106.74 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 95 IN (2412 MM)
    Creep and Leakage Distance 242 IN (6147 MM)
    Critical Impulse Flashover (CIFO) - Negative 1355 kV
    Critical Impulse Flashover (CIFO) - Positive 1335 kV
    Flashover Voltage - 60 Hz Dry 925 kV
    Flashover Voltage - 60 Hz Wet 850 kV
    Voltage Rating 345 kV
    Withstand Voltage - 60 Hz Wet 590 kV
    Withstand Voltage - Lightning Impulse (Negative) 1545 kV
    Withstand Voltage - Lightning Impulse (Positive) 1520 kV