text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025043S3010

25kip Standard leak, Socket Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End ANSI Socket
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 40
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs
    UPC 096359588290

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 53.73 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 43.1 IN (1095 MM)
    Creep and Leakage Distance 110 IN (2794 MM)
    Critical Impulse Flashover (CIFO) - Negative 625 kV
    Critical Impulse Flashover (CIFO) - Positive 630 kV
    Flashover Voltage - 60 Hz Dry 460 kV
    Flashover Voltage - 60 Hz Wet 435 kV
    Voltage Rating 138/161 kV
    Withstand Voltage - 60 Hz Wet 270 kV
    Withstand Voltage - Lightning Impulse (Negative) 725 kV
    Withstand Voltage - Lightning Impulse (Positive) 730 kV