text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025030S2020

25kip Standard leak, Eye Y

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End Y-Clevis
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 28
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs
    UPC 096359583028

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 43.54 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 30.2 IN (766 MM)
    Creep and Leakage Distance 77 IN (1956 MM)
    Critical Impulse Flashover (CIFO) - Negative 430 kV
    Critical Impulse Flashover (CIFO) - Positive 445 kV
    Flashover Voltage - 60 Hz Dry 315 kV
    Flashover Voltage - 60 Hz Wet 305 kV
    Withstand Voltage - 60 Hz Wet 190 kV
    Withstand Voltage - Lightning Impulse (Negative) 510 kV
    Withstand Voltage - Lightning Impulse (Positive) 525 kV