

Brand: OHIO BRASS
Catalog ID: S030060S0040
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030060S0040
Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Strait Clevis
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
56
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359583608
Diameter - Shed(s)
2.9 IN
Length - Effective
73 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
60.4 IN (1534 MM)
Creep and Leakage Distance
154 IN (3912 MM)
Critical Impulse Flashover (CIFO) - Negative
875 kV
Critical Impulse Flashover (CIFO) - Positive
870 kV
Flashover Voltage - 60 Hz Dry
625 kV
Flashover Voltage - 60 Hz Wet
580 kV
Withstand Voltage - 60 Hz Wet
375 kV
Withstand Voltage - Lightning Impulse (Negative)
1005 kV
Withstand Voltage - Lightning Impulse (Positive)
1000 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
56