text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S120049S2070

120Kn Standard leak, Y 16mm Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End IEC Ball Fitting
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 46
    Shed Style Uniform
    Strength Rating - Ultimate 26977 lb
    Tensile Strength 120kN, 5/8 IN (16 MM)
    Tensile Strength - Routine 60 kN

    Dimensions

    Diameter - Shed(s) 2.9 IN (74 MM)
    Length - Effective 61.165 in
    Rod Diameter 0.625
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 49.6 IN (1260 MM)
    Creep and Leakage Distance 127 IN (3226 MM)
    Critical Impulse Flashover (CIFO) - Negative 720 kV
    Critical Impulse Flashover (CIFO) - Positive 720 kV
    Flashover Voltage - 60 Hz Dry 520 kV
    Flashover Voltage - 60 Hz Wet 490 kV
    Voltage Rating 138/161 kV
    Withstand Voltage - 60 Hz Wet 310 kV
    Withstand Voltage - Lightning Impulse (Negative) 825 kV
    Withstand Voltage - Lightning Impulse (Positive) 830 kV

    Resources/Downloads