text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

by OHIO BRASS 

Catalog ID: 4050062A07

Suspension Ball & Socket 69 kV.

Product Details

General

Application Suspension
Fitting - Ground/Base Socket
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Socket - Duct. Iron / Ball - Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 12
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 70 kN
Tensile Strength - Routine 7500

Dimensions

Diameter - Shed(s) 150 mm
Length - Effective 876 mm
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 3.17 kg

Electrical Ratings

Arc Distance - Dry 889 mm
Creep and Leakage Distance 2133 mm
Critical Impulse Flashover (CIFO) - Negative 580
Critical Impulse Flashover (CIFO) - Positive 610
Flashover Voltage - 60 Hz Dry 370
Flashover Voltage - 60 Hz Wet 305
Voltage - Line 69000 V

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 150
Standard Package 12

Resources/Downloads