text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

by OHIO BRASS 

Catalog ID: 4050031301

Suspension Ball & Socket 35 kV.

Product Details

General

Application Suspension
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base Socket
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Socket - Duct. Iron / Ball - Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 6
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 15 kip
Tensile Strength - Routine 7500
UPC 096359264316

Dimensions

Diameter - Shed(s) 5.9
Length - Effective 17.25 in
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 5.66 lb

Electrical Ratings

Arc Distance - Dry 17.5 in
Creep and Leakage Distance 39 IN (991 mm)
Critical Impulse Flashover (CIFO) - Negative 330
Critical Impulse Flashover (CIFO) - Positive 320
Flashover Voltage - 60 Hz Dry 190
Flashover Voltage - 60 Hz Wet 140
Voltage - Line 35000/46000 V

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Pallet Quantity 96 EA
Standard Package 12

Resources/Downloads