text.skipToContent text.skipToNavigation

Composite Deadend Crossarm, 25 Series, 120"

by CHANCE Utility 

Catalog ID: CDA25G120D4000

120" Composite Deadend Crossarm. 25 Series. Foam filled, nonconductive composite member. UV resistant polyurethane protective coating over a veiled mat and UV inhibited composite resign. Two-Hole guy attachment on center mounting bracket. Mounts with two 5/8" through bolts, or bands to the pole. Standard grey color. 4-Wire application

Product Details

General

Material Fiberglass Composite
Type Arm
UPC 096359664598

Dimensions

Length 120.00 in
Mounting Bolt Spacing 12 in
Weight 80.00 lb

Logistics

Standard Package 20