text.skipToContent text.skipToNavigation

Composite Deadend Crossarm, 25 Series, 144"

by CHANCE Utility 

Catalog ID: CDA25G144D4000

144" Composite Deadend Crossarm. 25 Series. Foam filled, nonconductive composite member. UV resistant polyurethane protective coating over a veiled mat and UV inhibited composite resign. Two-Hole guy attachment on center mounting bracket. Mounts with two 5/8" through bolts, or bands to the pole. Standard grey color. 4-Wire application

Product Details

General

Material Fiberglass Composite
Type Arm
UPC 096359664628

Dimensions

Length 144.00 in
Mounting Bolt Spacing 12 in
Weight 89.00 lb

Logistics

Standard Package 20