text.skipToContent text.skipToNavigation

BAD1PLK-36

by CMC 

Catalog ID: BAD1PLK-36

Power-lock banding system, 3/4” x 36” long stainless steel band

  • 3/4” width .030 thickness type 201 stainless steel band
  • minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength.
  • 3/4” x 36” long stainless steel band

Product Details

General

Material Stainless Steel
Type Banding Components
UPC 192663126651

Dimensions

Thickness 0.030 in
Width 0.75 in

Resources/Downloads