text.skipToContent text.skipToNavigation

BAD1PLK-74

by CMC 

Catalog ID: BAD1PLK-74

Power-lock banding system, 3/4” x 74” long stainless steel band

Product Details

General

Material Stainless Steel
Type Banding Components
UPC 192663127061

Dimensions

Thickness 0.030 in
Width 0.75 in