text.skipToContent text.skipToNavigation

BAD2PLK-48

by CMC 

Catalog ID: BAD2PLK-48

Power-lock banding system, 1-1/4” x 48” long stainless steel band

Product Details

General

Material Stainless Steel
Type Banding Components
UPC 192663126439

Dimensions

Width 1.25 in