HUS_ID_PSC2080562_PRODIMAGE
HUS_ID_PSC2080562_PRODIMAGE
play
play
HUS_ID_PSC2080562_alt_PRODIMAGE

BUCKLE for 3/4in STAINLESS STEEL BANDING

Brand:

Chance

Catalog ID:

PSC2080559

Buckle secures 3/4" banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 201 stainless steel
  • Supports single or double band applications

Product details

General

Bandwidth
3/4 in
Material
Stainless Steel
Style
Regular Duty
Type
Banding Components
UPC
096359690894

Dimensions

Weight
0.04 lb

Logistics

Carton Quantity
100
Pallet Quantity
48000

Resources and downloads

Sales Drawings

Videos

play
360° Image
play
HUBBELL® CHANCE® Stainless Steel Banding (VI06080E)