HUBBELL
HPS_ID_PSC2080560_PRODIMAGE
HPS_ID_PSC2080560_PRODIMAGE
play
play

BUCKLE for 5/8in STAINLESS STEEL BANDING

Brand:

Chance

Catalog ID:

PSC2080558

Buckle secures 5/8" banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 201 stainless steel
  • Supports single or double band applications

Product details

General

Bandwidth

5/8 in

Catalog Number

PSC2080558

Material

Stainless Steel

Style

Regular Duty

Type

Banding Components

UPC

096359690887

Dimensions

Weight

0.03 lb

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings

Videos

play
360° Image
play
HUBBELL® CHANCE® Stainless Steel Banding