text.skipToContent text.skipToNavigation

APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 48in SPAN x 18in DROP, SOLD AS PAIR

by CHANCE Utility 

Catalog ID: PSCAF4818

Apitong wood braces add stability to crossarms.

Product Details

General

Material Apitong Wood w/ 6061-T6 Aluminum Fittings
UPC 096359464600

Dimensions

Distance From Pole N/A
Length 30.00 in
Weight 1.14 lb

Logistics

Pallet Quantity 300 EA

Resources/Downloads