* Representative image
Vertical Pin Standoff Bracket, 18"
Request a Quote
Brand:
Chance
Catalog ID:
1SBH18V4
Bracket, 18" Heavy Duty Single-Phase Vertical Pin Standoff
Pin Type Insulator
1.375" Lead Threads
Product details
Resources and downloads
Product details
General
Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1950 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2250 lb
UPC
096359067207
Dimensions
Diameter - Rod / Tube
2 in
Distance From Pole
18 in
Length
18 in
Mounting Bolt Spacing
8 in
10 in
Weight
11.3 lb
Logistics
Pallet Quantity
64
Standard Package
1
Resources and downloads
Specifications
1SBH18V4_Specsheet
Catalog Page
CHANCE® Fiberglass Construction Products (Page 12-24)
Sales Drawings
2" Vertical Pin Standoff Bracket (SA_1SBH12V1)