HUBBELL
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)
Image of 1SBM18DFCL 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)

Brand: Chance

Catalog ID: 1SBM18DFCL

18" Medium Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

  • Dual function 7-hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM18DFCL

Description - End Fitting

7-Hole 15° Cloverleaf Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359464501

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.7 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Pallet Quantity

144

Standard Package

5