text.skipToContent text.skipToNavigation

Downlead Bracket, 18"

by CHANCE Utility 

Catalog ID: DLM18BC

18" Medium Duty 5/8" Fiberglass Downlead Bracket

Product Details

General

Description - End Fitting Cable Clamp
EU RoHS Indicator No
UPC 096359440352

Dimensions

Diameter - Rod / Tube 0.625 in
Distance From Pole 18 in
Length 18.00 in
Mounting Bolt Spacing 0.6875 in
Weight 2.1 lb

Conductor Related

Conductor Diameter - Maximum 0.398 in
Conductor Diameter - Minimum 0.128 in

Logistics

Pallet Quantity 300 EA
Standard Package 10

Resources/Downloads