HPS_ID_CACTVTF-12_PRODIMAGE
HPS_ID_CACTVTF-12_PRODIMAGE

STANDOFF METER MOUNT BRACKET

Brand:

Catalog ID:

CACTVTF12

Used with three 600 voltage class transformers and three current transformers.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Can be mounted on wall or pole
  • Material: aluminum

Product details

General

UPC
096359593140

Dimensions

Distance From Pole
N/A

Logistics

Carton Quantity
4

Resources and downloads

Specifications