HPS_ID_C1HCAC18_PRODIMAGE
* Representative image
HPS_ID_C1HCAC18_PRODIMAGE

POLE MOUNTED CUTOUT/ARRESTER BRACKET, 1 POSITION, 13in EXTENSION

Brand:

Chance

Catalog ID:

C1HCAC

Bolted pole mounted bracket for mounting cutouts and/or arresters. Offered in several mounting configurations and pole offset distances.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

Material
6061-T6 Aluminum
Style
Single Mounting
UPC
096359499220

Dimensions

Distance From Pole
13.37 in
Weight
2.85 lb

Logistics

Carton Quantity
10
Pallet Quantity
60