HPS_ID_C1HCA2C18_PRODIMAGE
* Representative image
HPS_ID_C1HCA2C18_PRODIMAGE

POLE MOUNTED CUTOUT/ARRESTER BRACKET, 1 POSITION, 14in EXTENSION

Brand:

Chance

Catalog ID:

C1HCA2C

Bolted pole mounted bracket for mounting cutouts and/or arresters. Offered in several mounting configurations and pole offset distances.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

EU RoHS Indicator
No
Material
6061-T6 Aluminum
Style
Single L Bracket Mounting
UPC
096359499251

Dimensions

Distance From Pole
14.37 in

Logistics

Carton Quantity
10
Pallet Quantity
60