CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5in EXTENSION, NEMA B-TYPE EXTENDED

Brand:

Chance

Catalog ID:

C2060280

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket adjust to fit crossarms from 3" to 4" x 4" to 5"
  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 5" bolts for crossarm attachment
  • L-bracket is 3/8" x 2" galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Type
Crossarm Mounted
UPC
096359014188

Dimensions

Dimensions
8.000 in x 6.250 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
8 in
Weight
3.63 lb
Width
6.25 in

Logistics

Pallet Quantity
640

Resources and downloads