MY LISTS
HUBBELL
Image of DC76B4 DISCONTINUED - 1-POSITION INSULATOR/EQUIPMENT BRACKET, 20in
Discontinued

DISCONTINUED - 1-POSITION INSULATOR/EQUIPMENT BRACKET, 20in

Brand: Chance

Catalog ID: DC76B4

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Equipment or insulator bracket that can be used for mounting pin or post insulators, cutouts, arresters or cable terminators. Can also be used for in-line deadend takeoffs. 20" extension from pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • The single outboard ears has 11/16" hole
  • Center hole is 13/16" dia.
  • Curved base mounts to pole with two 5/8" dia. through bolts
  • Includes 3/8" dia. hole for ground lug
  • Material: Hot rolled galvanized steel per ASTM A-153