HUBBELL
Image of BAPMM6 BAPMM6 Aluminum Primary Meter Mounts

BAPMM6 Aluminum Primary Meter Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BAPMM6

Primary meter mounts for mounting 3 VT and 3 CT

All aluminum construction for mounting current and voltage transformers for pimary meter installations;Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop;Mounting channel is prepunched for 5/8” thru-bolts

  • All aluminum construction for mounting current and voltage transformers for pimary meter installations
  • Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop
  • Mounting channel is prepunched for 5/8” thru-bolts
  • For mounting 3 VTs and 3 CTs (25KV)

General

Catalog Number

BAPMM6

Material

Aluminum

UPC

192663125081

Dimensions

Dimensions

44.5 in x 21.75 in x 17.75 in

Height

17.75 in

Length

44.5 in

Package Height

Package Length

Package Weight

43671 lb

Package Width

Width

21.75 in