MY LISTS
HUBBELL
Image of C1SPR SINGLE POSITION RECLOSER MOUNTING BRACKET

SINGLE POSITION RECLOSER MOUNTING BRACKET

Brand: Chance

Catalog ID: C1SPR

Lightweight aluminum bracket supports a single recloser on distribution pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes location for arrester mounting above recloser
  • Mounts to pole with two 3/4" through bolts on 10" centers
  • Material is 6061-T6 aluminum with ASTM A-153 galvanized steel hardware

General

Catalog Number

C1SPR

Style

1 Position

Type

Bracket

UPC

096359610755

Dimensions

Distance From Pole

N/A

Logistics

Carton Quantity

2

Pallet Quantity

16