text.skipToContent text.skipToNavigation

CAPACITOR BRACKET, 4 POSITION

By CHANCE Utility 

Catalog ID: CCR34

By CHANCE Utility
Catalog ID:  CCR34
Aluminum pole mounted capacitor bracket for mounting a maximum of 4 capacitors with 15 5/8" lug spacing and weighing up to 80 lbs. each
  • Lug bolts are pre-spaced and locked in position
  • Includes ground clamp secured to frame with 3/8" bolt
  • 6061-T6 aluminum material

More Options

Product Details

General

EU RoHS Indicator No
Material Aluminum
UPC 096359354055

Dimensions

Distance From Pole N/A
Weight 32.34 lb

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)