text.skipToContent text.skipToNavigation

BASOCL6

by CMC 

Catalog ID: BASOCL6

Stand off bracket with interlocking extrusions. Mounts H-bar and conduit 6” off face pole. Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole. 1/2” lag bolt and 1/2” through bolt

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 6” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole
  • 1/2” lag bolt and 1/2” through bolt (not supplied)

Product Details

General

Type Conduit Bracket
UPC 192663126620

Dimensions

Bolt Size 1/2 in
Length 6.00 in

Resources/Downloads

Specifications

Sales Drawings