text.skipToContent text.skipToNavigation

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 20in LENGTH

By CHANCE Utility 

Catalog ID: C2WT20

By CHANCE Utility
Catalog ID:  C2WT20
Aluminum 2-Way T-Slot bar, 20" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 5/8" and 3/4" bolt.

  • Extruded 6061-T6 aluminum material
  • More Options

    Product Details

    General

    EU RoHS Indicator No
    Material 6061-T6 Aluminum
    Style 2-Way
    Type Conduit Bracket
    UPC 096359294443

    Dimensions

    Distance From Pole N/A
    Length 20.00 in
    Weight 1.81 lb

    Logistics

    Pallet Quantity 800

    Resources and Downloads