text.skipToContent text.skipToNavigation

T-Slot Bar

FOUR-WAY T-SLOT BAR, 7in LENGTH with STRAP for 2in CONDUIT MOUNTING

By CHANCE Utility  
Catalog ID: C4WT7STK2
Aluminum 4-Way T-Slot bar, 7" length with assembled strap for 2" conduit mounting. Slots capture the heads of 1/2" bolts.

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 12in LENGTH

By CHANCE Utility  
Catalog ID: C2WT12
Aluminum 2-Way T-Slot bar, 12" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 5/8" and 3/4" bolt.

FOUR-WAY T-SLOT BAR, 7in LENGTH with STRAP for 2-1/2in CONDUIT MOUNTING

By CHANCE Utility  
Catalog ID: C4WT7STK25
Aluminum 4-Way T-Slot bar, 7" length with assembled strap for 2-1/2" conduit mounting. Slots capture the heads of 1/2" bolts.

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 20in LENGTH

By CHANCE Utility  
Catalog ID: C2WT20
Aluminum 2-Way T-Slot bar, 20" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 5/8" and 3/4" bolt.

FOUR-WAY T-SLOT BAR, 7in LENGTH with STRAP for 4in CONDUIT MOUNTING

By CHANCE Utility  
Catalog ID: C4WT7STK4
Aluminum 4-Way T-Slot bar, 7" length with assembled strap for 4" conduit mounting. Slots capture the heads of 1/2" bolts.