text.skipToContent text.skipToNavigation

BRACKET, CROSSARM, ANGLE

by CHANCE Utility 

Catalog ID: 1XAB

Bracket, Crossarm, Angle

Product Details

General

Coating Galvanized, ASTM A-153
Material Ductile Iron, ASTM A-536
Type Bracket
UPC 096359067979

Dimensions

Diameter - Mounting Bolt - Maximum 0.75 in
Distance From Pole N/A
Weight 4.21 lb

Logistics

Pallet Quantity 480 EA

Resources/Downloads