text.skipToContent text.skipToNavigation

BRACKET, TERMINATOR

by CHANCE Utility 

Catalog ID: CTBEMB13PA

Bracket for three phase mounting of terminators and or arresters. Extruded aluminum material offers lightweight for easy handling. Mounts to pole with 5/8" through bolt and 1/2" lag screw. Shipped completely assembled. Mounting hardware is purchased separately.

Product Details

General

EU RoHS Indicator No
Material 6061-T6 Aluminum
UPC 096359363231

Dimensions

Distance From Pole N/A
Weight 5.8 lb

Logistics

Pallet Quantity 24 EA

Resources/Downloads