text.skipToContent text.skipToNavigation

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

By CHANCE Utility 

Catalog ID: CTB2M19

By CHANCE Utility
Catalog ID:  CTB2M19
Bracket, Transformer, Wing-Rack Type.

More Options

Product Details

General

EU RoHS Indicator No
Material 6061-T6 Aluminum
Type Bolted Pole Mount Bracket
UPC 096359354888

Dimensions

Weight 8.15 lb

Resources and Downloads